??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-117-02/A
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS M-117-02/A
VERF
Availability
Available
BC
Order code
BIS01CW
TC
Product identifier
BIS M-117-02/A
PX
Product view
57814_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.001 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 6 x 4 mm, UID serial number, read-only = 8 Byte, User data, read/write = 2000 Byte, Memory type = FRAM, Supported data carrier types = DIN ISO 15693, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -25...85 °C, Ambient temperature = -25...70 °C, Housing material = PA 12-GF30, PU potted, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.